E3630 Series Bench Power Supply
Linear power supplies, laboratory accuracy
У вас уже есть этот продукт? Ознакомиться с технической поддержкой
Highlights
Clean and Stable Power Up To 200 Watts
When your requirements demand more power, the E3630 series offers up to 200 W per output. These linear power supplies meet the requirements of the most demanding applications in R&D design verifications, production testing, and QA verifications with quality and reliability you can count on.
- Low noise linear power supply
- Excellent regulation
- Single output, 120 or 200 W
- More voltage-current combinations with dual–range output
- Four-wire remote sense
- Save and recall functions
- Overvoltage and overcurrent protection
- RS232 and GPIB Interfaces
Reliable Power Up To 200 W
Three single output with power supplies dual-range comprise the E3630 linear power supply series. The dual range supplies give you a high and low voltage range – the low range has the ability to source more current. Also, the E3630 Series offer 4-wire remote sense to give you an accurate voltage at the load. Tests are automated using the RS232 or GPIB interface. When you need reliable power up to 200 W, consider the time-tested E3630 series.
Key Specifications
Number of Outputs
1
Total Power
120 to 200 W
Ripple and Noise
< 350 µVrms
Accuracy
0.05% + 10 mV
Connectivity
RS232 and GPIB
Want to see more specifications?
Find the Model that's Right for You
Build your Power Supply Skill Set
Today’s designs place higher demands on the bench supplies that provide power. You may find that your bench power supply is causing more of your design problems. Learn how to deal with these issues to ensure your power supply provides the reliable power you need.

EXTEND THE CAPABILITIES
FEATURED RESOURCES
Want help or have questions?