RP7900 Series Regenerative Power Supplies

Regenerative power supplies up to 2000 V and 20 kW

Купить / Запросить цену

У вас уже есть этот продукт? Ознакомиться с технической поддержкой

Highlights

Create Savings, Not Heat

The Keysight RP7900 Series regenerative power supply provides both sourcing and electrical loading up to 20 kW. A bidirectional supply is ideal for testing energy storage and converters. Most electronic loads convert energy to heat which can cause a temperature rise in a rack — leading to measurement errors. A regenerative power supply safely returns the energy to the grid eliminating additional costs to remove the excess heat.

  • Operate in a two-quadrant mode as a power source and regenerative electronic load
  • Up to 2000 V, up to ±800 A, up to 20 kW per instrument
  • Fast output speed and sub-millisecond command processing time
  • Create up to 200 kW power or loading through easy parallel connection
  • Regeneration returns 90% of power to the grid, reducing cooling costs
  • RP7970 Series offers photovoltaic simulation capability
  • Connectivity includes LAN (LXI Core), USB, and GPIB

Seamlessly Source and Sink Current

The RP7900 Series regenerative power supply can operate in voltage or current priority. Voltage priority allows positive and negative current limits. The power supply can seamlessly change from sourcing current to sinking current. When testing energy storage systems, it is important to be able to switch between sourcing and sinking current.

Key Specifications

Number of Outputs

1

Total Power

5, 10, or 20 kW

Rack Units

3

Ripple and Noise

3 mVrms

Connectivity

LAN, USB, GPIB

Want to see more specifications?

Find the Model that's Right for You

Want help or have questions?