Highlights

Test Power Converters, Batteries, and Power Supplies

Test devices that store or convert energy by adding a DC electronic load to your Keysight N6700 Series power supply. The Keysight N6790 Series electronic load modules can perform a static or dynamic test and are available in two sizes: single-wide 100 W and double-wide 200 W modules.

  • Voltages up to 60 V
  • Sink current up to 20 or 40 A
  • Advance operating modes: CV, CC, CR, CP
  • Up to four 100 W loads per mainframe
  • Arbitrary waveform generation
  • High speed synchronized digitization of voltage and current
  • Power and load modules in the same mainframe
  • Optional advanced power control and analysis software

Get Hands-On Learning

In the N6700 DC power supply hands-on video series, you will learn how to install modules, best practices for rack mounting the unit, how to program the N6700 using Keysight's free command expert tool, tips to protect your DUT, and how to select the right modules for your application.

Unboxing and Module Installation

Best Practices for Rack Mounting

How to Program the N6700

How to Protect Your DUT

Selecting the Right Modules

PathWave BenchVue Advanced Power Control and Analysis Software

  • Track and record your power supply outputs to understand events' impact on power usage.
  • Configure graphically three modes of analysis: scope (short-term waveform capture), data logger (long-term waveform capture), and CCDF (statistical analysis).
  • Create complex waveforms to stimulate or load down a device under test by inputting a formula; choose from built-in or import waveform data.
  • Export data using common file formats for additional in-depth analysis.
  • Integrate software functions into your programming environment via an application programming interface (API).
  • Control and analyze data from up to four supported power supplies or 16 outputs.

Convenience without compromise

The convenience of having a power supply and an electronic load in the same mainframe reduces the complexity of testing a device that converts or stores energy. The Keysight N6790 Series electronic load modules can perform a static or dynamic test. A 16-bit, 200 kHz high-speed measurement system captures these fast-dynamic events. Simultaneous voltage and current measurements allow accurate energy calculations.

Option UJ1 module

Key Specifications

Number of Channels

Up to 4

Total Dissipated Power

100 to 400 W

Programming Accuracy

0.04% + 0.46 mA

Measurement Accuracy

0.04% +0.4 mA

Modern Connectivity

LAN, USB, and GPIB

Want to see more specifications?

Find the Model that's Right for You

Advance Power Control and Analysis Software

Characterize dynamic voltage and current waveforms, even generate power arbitrary waveforms. Use three modes of analysis: scope rapid events, data logger for extended periods, and CCDF for statistical analysis.

  • Measure between markers, zoom, and save a segment of interest
  • Easily create complex waveforms with a formula, imported data, or predefined segments
  • Embed in software using API interface
  • Select software for one instrument BV9201B or multiple BV9204B

Access measurement and power arbitrary waveform capability in your N6705C DC power analyzer, N7900 Series, and RP7900 Series power supplies.

Keysight ebook - 4 ways to build your power supply skill set

Featured Resources

View All Resources

View All Resources

Want help or have questions?