DC Electronic Load

Batteries to converters — accurately test your power source

DC Electronic Loads

Ensure your products work in the real world

Keysight's DC electronic loads provide you with the flexibility to test a wide range of power sources. Perform both static and dynamic tests to ensure that your devices can handle the steady state and occasional transient loads. The 16-bit voltage, current, and power-measurement systems provide accuracy analysis. Using the built-in measurement system eliminates the need for a digital multimeter, external shunts, and associated wiring.

Choose the right DC electronic load mainframe and modules to ensure that products meet your expectations.

PathWave BenchVue Electronic Load Software

Easily control your electronic loads, build automated tests, and visualize measurements over time for better device characterization.

  • Track and record your voltage, current, and resistance to understand the impact of events to power draw.
  • Configure modules in parallel for single point configuration of multiple modules.
  • Export data in only three clicks to popular tools, such as MATLAB and Microsoft Excel or Word for documentation or further analysis.
  • Develop custom test procedures or sequences with Test Flow.
  • Receive KeysightCare software support subscription and license with each new instrument purchase.

Extend Your Capabilities With The Right Tools

Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.

FEATURED RESOURCES

Посмотреть все материалы

Посмотреть все материалы

Want help or have questions?