U8489A DC to 120 GHz USB Thermocouple Power Sensor
The U8480 Series is the fastest USB thermocouple sensor in the world without compromising the best-in-class linearity of the legacy 8480/N8480 Series thermocouple sensors. The U8489A covers the widest frequency range, DC to 120 GHz.
Starting from
HIGHLIGHTS
- Widest frequency range, DC to 120 GHz
- Fastest measurement speed for thermocouple sensor, > 900 readings per second (free run/fast buffer mode)
- Best-in-class power linearity of <0.6 %
- Wide dynamic range from -35 dBm to +20 dBm
- Real time measurement uncertainty (MU) feature
- S-parameter and gamma correction function
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments
Interested in a U8489A?
Extend the capabilities for your DC to 120 GHz USB Thermocouple Power Sensor
Featured Resources for U8489A DC to 120 GHz USB Thermocouple Power Sensor
Related Products
Want help or have questions?