HIGHLIGHTS

DDR4 DRAM bundle hardware items:

  • Qty(3) U4164A logic analyzer module with following options:         
          - Qty (3) U4164A-02G to increase maximum speeds to 4 GT/s
          - Qty(3) U4164A-008 to increase maximum memory depth to 8 Mb
  • Qty(1) M9505A AXIe 2-slot chassis with embedded system module (ESM) USB option
  • Qty(1) M9537A AXIe high performance embedded controller with keyboard, mouse, and Windows 10 options

DDR4 DRAM bundle software Items:

  • Qty(1) B4661A Memory Analysis software
  • Qty(1) each licensed options: B4661A-1FP, B4661A-2FP, B4661A-3FP, B4661A-4FP

DDR4 DRAM bundle probing:

  • Qty (1) W4643A-004, quantity 4, DDR4 x4 / x8 ball grid array (BGA) interposer, 78-ball, 2-wing
  • Qty(2) U4208A probe/cable, 61-pin zero force installation (ZIF), from left wing, no RC, 160-pin direct connect to logic analyzer
  • Qty(2) U4209A probe/cable, 61-pin ZIF, from right wing, no RC, 160-pin direct connect to analyzer
  • Qty(1) U4206A probe, 34 channel Soft Touch Pro 4 x 160-pin direct connect

The U4972A DDR4 DRAM bundle provides software applications, probing, and hardware options for DDR4 DRAM debug, compliance validation, and analysis. The U4972A bundle includes systemization of hardware (modules installed into chassis) and software loaded onto the M9537A controller.

The U4972A includes a 3-year KeysightCare extended warranty on U4164A, M9505A, and M9537A. All other hardware line items and accessories include a 1-year warranty. Included software application licenses are node-locked, perpetual licenses.

Users supply monitor and video cable.
 

Key Specifications

Number of Channels
136 channels
Max Memory Depth
400 Mpts
Number of Channels
Max Memory Depth
136 channels
400 Mpts
View More
Max Memory Depth:
400 Mpts
Number of Channels:
136 channels
Technology:
DDR4 DRAM
DDR4 DRAM solution bundle

Interested in a U4972A?

Want help or have questions?