Create signals that conform to WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax and 802.11be standards with signal generators.

HIGHLIGHTS

  • Create signals for 802.11 a/b/g/j/p/n, 802.11af, and 802.11ah
  • Create signals for 802.11ac, and 802.11ax (up to 4096 QAM and 16 transmit chains)
  • Create signals for 802.11be (up to 4096 QAM and 320 MHz) based on the IEEE 802.11be (draft version)
  • Create partially-coded signals for component test and fully-coded signals for receiver test
  • KeysightCare software support subscription included

Extend the Capabilitis

Гарантия, услуги по поверке и калибровке

Нужна помощь или хотите задать вопрос?