HIGHLIGHTS

  • Zero and calibrate while connected to the DUT
  • -35 dBm to +20 dBm wide dynamic range for peak power measurements
  • Calibration factors, linearity, temperature, and bandwidth correction data stored in EEPROM
  • Precision 2.4mm connector as standard
  • Sensor cable fixed to sensor. Available cable lengths are 1.5m (5ft) and 3m (10ft) 

The N192XA sensors are the first to provide internal zero and calibration by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time, and measurement uncertainty.

Wideband Power Sensor

Interested in a N1924A?

Featured Resources for N1924A Wideband Power Sensor, 50 MHz to 40 GHz

View All Resources

View All Resources

Want help or have questions?