HIGHLIGHTS

  • range from 1 MHz to 9 GHz
  • trace noise reflection at 0.003 dB rms, 0.02 degrees rms
  • stability at ± 0.005 dB / °C at  1 M to 3 GHz

Use Keysight's M9376A PXIe vector network analyzer receiver (one port) with the Keysight M9485A PXIe multiport vector network analyzer.

M9376A PXIe Vector Network Analyzer Receiver

Interested in a M9376A?

Want help or have questions?