- Home
- Продукты и услуги
- Решения для тестирования систем беспроводной связи
- E6701F GSM/GPRS Lab Application [Устарело]
E6701F GSM/GPRS Lab Application
- Обзор и характеристики
- Модернизация после приобретения
- Ресурсы
HIGHLIGHTS
The E6701F lab application software (with optional E6704A EGPRS software) runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device integration, validation and regression tools designed specifically for the needs of wireless developers. This test solution offers realistic network emulation and Internet connectivity with real data traffic flows and extensive real-time protocol logging and analysis tools.
Ensure mobile designs, applications, and services meet your customers’ expectations
- UMA/GAN including E6962B GAN Controller
- A-GPS functional test
- Audio quality test - Digital Audio Interface/ Real Time Vocoder
Authentication - Ciphering with E6705A GSM/(E)GPRS Encryption Functionality
- Extended 2-Cell inter-RAT Handovers
- Services testing such as SMS/MMS
- Class 12 and Class 30-34 signaling and packet data throughput, Class 40-45 signaling (available through the E6720A-001 Annual Contract)
- PoC test
- Video test
- Battery drain analysis with the N5970A
- Fixed Mobile Convergence
- Baseband fading with Keysight’s Baseband Studio solution
- Automate real-world “user experience” conditions similar to a real network with the N5970A Interactive Functional Test Software
Verify designs meet RF specifications as specified in the 3GPP standards
- Flexible GSM/GPRS (optional EGPRS) Measurements
- Mobile Measurement Reports
- RF Measurement support for up to 5 timeslots
The 8960 is the only cellular network emulator that has the power and performance needed for testing at all phases of a mobile device lifecycle - used in early design, integration, validation, conformance test, manufacturing and repair across all major cellular formats -- bringing you the benefits of engineering communications efficiency, asset management and simplified test equipment support - improving your testing efficiency.
- Protocol Conformance test
- RF Conformance test
- Application Conformance test
- Service and Repair
- © Keysight Technologies 2000–2022
- Заявление о конфиденциальности
- Правила использования сайта
- Обратная связь