HIGHLIGHTS

  • 20 Channel Actuator/General Purpose Switch
  • SPDT (Form C) latching relays
  • 300 V, 1 A actuation and control

The Keysight DAQM903A is a general-purpose switch module Data Acquisition System. It has 20 independent single-pole, double-throw (SPDT) relays and is used to cycle power to products under test, control indicator and status lights, and to actuate external power relays and solenoids. Combine it with matrix and multiplexer modules to build custom switch systems. Its 300 V, 1 A contacts can handle up to 50 W, enough for many power-line switching applications.

Standard Product Includes:

  • 1 DAQM903A, 20 Channel Actuator Module
  • 1 Functional Test Certificate

For more information about DAQ, please visit Keysight data acquisition - daq page.

Learn more about Data Acquisition Accessories and Options

Interested in a DAQM903A?

Featured Resources for DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A

Посмотреть все материалы

Посмотреть все материалы

Want help or have questions?