This heavy-duty, foam molded, hard cover carrying case fits most 2-slot, half-rack sized Keysight instruments

HIGHLIGHTS

  • Outer Dimensions: 10 inches x 20 inches x 15.5 inches (h x w x d)
  • Weight: 14 lbs.

The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches. Extra storage beneath the instrument can hold manuals and other accessories. The case can be padlocked for security. Its foam mold fits most 2-slot, half rack sized Keysight instruments.

The Keysight 34131A is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and 34420A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33120A, 33220/250A, 33521A/33522A, and 33500B series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.

Learn more about Data Acquisition Accessories and Options

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories

Extend the Capabilitis

Гарантия, услуги по поверке и калибровке

Нужна помощь или хотите задать вопрос?