Как загрузить

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

Лицензии

  • Does Not Require a License

Сопроводительная документация

Installs on: Instrument

Операционная система

  • Windows 7

Необходимые условия

Поддерживаемые приборы

  • N9000A