Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive, LAN folder that will be available to the target machine, or directly to the target machine.

Как установить

  1. Close all open programs and applications
  2. Install latest Microsoft Windows updates
  3. Run the installation package, following all prompts and instructions

Лицензии

  • Does Not Require a License

Installs on: PC / Instrument

Операционная система

  • Windows 10
  • Windows 7 64-bit

Необходимые условия

  • Important! Install latest Microsoft Windows updates before installing this revision.

  • .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.

Поддерживаемые приборы

  • N1000A, 86100D, N109xx, N107xx