Бесплатно Trial
Дата выпуска Версия Описание версии
2018-12-11 1.22 Requires VSA version 22.2 - 24.0
Дата выпуска Версия
2018-12-11 1.22
Version Description
Requires VSA version 22.2 - 24.0

Как загрузить

  1. Click on the Download button
  2. Select Run
  3. Files will be extracted to your hard drive
  4. Installation manager will start automatically

Note: If you do not need a free trial, stop here.
For free trial:

  1. Locate the Host ID from the PC on which you installed the software
  2. Select Start > (All) Programs > [Keysight] or [Keysight License Manager] >
    Keysight License Manager
  3. Select “Request Free Trial License”(below), complete the contact information,
    provide the host ID and submit the form

Как установить

  • See Supporting Documentation

Лицензии

  • Requires a License

Сопроводительная документация

Installs on: PC

Операционная система

  • Windows 7
  • Windows 10

Необходимые условия

  • 89600 VSA software version 22.2 - 24.0 must be installed on the same PC with the Signal Optimizer software. 89600 VSA license is not required.
  • Keysight IO Libraries Suite version 15.5 or later

Ссылки по теме

Информация о версии программного обеспечения недоступна
SHOW MORE