Включите файлы cookie браузера для улучшения возможностей и производительности сайта.
Here's the page we think
you wanted.
See search results instead:
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
Application Notes
Triggering on Infrequent Anomalies and Complex Signals using Zone Trigger
Show Description
When debugging digital designs, it is often difficult-to-impossible to set up an oscilloscope totrigger on specific and unique signal problems. The Keysight Technologies, Inc. Zone Trigger, which is available as a standard feature in all InfiniiVision 3000T, 4000 and 6000 X-Series oscilloscopes, can be used in conjunction with conventional oscilloscope triggering to help zero-in on problem signals. If you can see the problem signal, then you can trigger on it using Zone Trigger.
- © Keysight Technologies 2000–2022
- Заявление о конфиденциальности
- Правила использования сайта
- Обратная связь