Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

M9485A Многопортовый векторный анализатор цепей в формате PXIe, от 1 МГц до 9 ГГц

Каналы продаж:

Конфигурировать

Опции и обновления

Опции

Для получения более подробной информации: Загрузить руководство по конфигурации

Features
M9485A-009
M9485A-010
M9485A-551
M9485A-086
M9485A-025
M9485A-028
M9485A-007
Reference Module
M9485A-300 PXIe Frequency Reference: 10 MHz and 100 MHz
M9485A-301 PXIe Frequency Reference not required
Port configuration
M9485A-104 4-port Test Set
M9485A-106 6-port Test Set
M9485A-108 8-port Test Set
M9485A-110 10-port Test Set
M9485A-112 12-port Test Set
M9485A-114 14-port Test Set
M9485A-116 16-port Test Set
M9485A-118 18-port Test Set
M9485A-120 20-port Test Set
M9485A-122 22-port Test Set
M9485A-124 24-port Test Set
M9485A-302 2-port Direct Receiver Access without Coupler
M9485A-202 2-port Configurable Test Set
M9485A-204 4-port Configurable Test Set
M9485A-206 6-port Configurable Test Set
M9485A-208 8-port Configurable Test Set
M9485A-210 10-port Configurable Test Set
M9485A-212 12-port Configurable Test Set
M9485A-304 4-port Direct Receiver Access without Coupler
M9485A-306 6-port Direct Receiver Access without Coupler
M9485A-308 8-port Direct Receiver Access without Coupler
M9485A-310 10-port Direct Receiver Access without Coupler
M9485A-312 12-port Direct Receiver Access without Coupler
M9485A-232 2-port Configurable Test Set with bias-tee
M9485A-234 4-port Configurable Test Set with bias-tee
M9485A-236 6-port Configurable Test Set with bias-tee
M9485A-238 8-port Configurable Test Set with bias-tee
M9485A-242 12-port Configurable Test Set with bias-tee
M9485A-240 10-port Configurable Test Set with bias-tee
Add options
M9485A-400 Add two Standard port with 2-way divider
M9485A-401 Add two Standard port with 4-way divider
M9485A-402 Add four Standard port with 4-way divider
M9485A-403 Add two Configurable port with 2-way divider
M9485A-404 Add two Direct access receiver with 2-way divider
M9485A-405 Add two Direct access receiver with 4-way divider
M9485A-406 Add four Direct access receiver with 4-way divider
M9485A-410 Add 2-chassis configuration modules
M9485A-407 Add two Configurable port with 2-way divider and bias-tee

Гарантия, калибровка, сервисное обслуживание

Для получения более подробной информации: Загрузить руководство по конфигурации

Return to service center warranty and service plan
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance

Модернизация после покупки

M9485AU M9485A upgrade
Features
M9485AU-009 Frequency offset mode, transportable perpetual license
M9485AU-010 Timedomain analysis, transportable perpetual license
M9485AU-551 N-port calibrated measurement, transportable perpetual license
M9485AU-086 Gain compression application, transportable perpetual license
M9485AU-025 Basic RF Pulse Measurements, transportable perpetual license
M9485AU-028 Noise figure measurements, transportable perpetual license
M9485AU-007 Automatic Fixture Removal, transportable perpetual license

Contact Keysight for option pricing.

* Prices for: Россия. Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.