Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E5080A Векторный анализатор цепей серии ENA

Каналы продаж:

Конфигурировать

Опции и обновления

Опции

Для получения более подробной информации: Загрузить руководство по конфигурации

Calibration documentation
E5080A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5080A-A6J ANSI Z540-1-1994 Calibration
Features
E5080A-009
E5080A-010
E5080A-790
Timebase stability
E5080A-1E5 High stability timebase
E5080A-UNQ Standard stability timebase
Storage
E5080A-017 Removable Data Storage
E5080A-019 Standard Data Storage
Test set
E5080A-495 4-port test set, 9 kHz to 9 GHz with bias tees
E5080A-245 2-port test set, 9 kHz to 4.5 GHz with bias tees
E5080A-265 2-port test set, 9 kHz to 6.5 GHz with bias tees
E5080A-295 2-port test set, 9 kHz to 9 GHz with bias tees
E5080A-445 4-port test set, 9 kHz to 4.5 GHz with bias tees
E5080A-465 4-port test set, 9 kHz to 6.5 GHz with bias tees
Accessories
E5080A-1CM Rack mount kit for installation without handles
E5080A-1CP Rack mount kit for installation with handles
E5080A-810 Add keyboard
E5080A-820 Add mouse

Гарантия, калибровка, сервисное обслуживание

Для получения более подробной информации: Загрузить руководство по конфигурации

Return to service center warranty and service plan
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Extended Warranty - Return to Keysight - 7 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years
Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-066-3 Poverka Service - 3 Years (for use in Russia only)
R-50C-066-5 Poverka Service - 5 Years (for use in Russia only)
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance

Модернизация после покупки

Для получения более подробной информации: Посмотреть Руководство по модернизации

E5080AU E5080A upgrade
Additional features
E5080AU-409 Port upgrade from 2-port to 4-port for E5080A-295
E5080AU-495 Upgrade from 4.5 GHz to 9 GHz for E5080A-445
E5080AU-496 Upgrade from 6.5 GHz to 9 GHz for E5080A-465
E5080AU-017 Upgrade to Removable Data Storage
E5080AU-018 Spare solid state drive
E5080AU-1E5 Add high stability timebase
E5080AU-265 Upgrade from 4.5 GHz to 6.5 GHz for E5080A-245
E5080AU-295 Upgrade from 4.5 GHz to 9 GHz for E5080A-245
E5080AU-296 Upgrade from 6.5 GHz to 9 GHz for E5080A-265
E5080AU-404 Port upgrade from 2-port to 4-port for E5080A-245
E5080AU-406 Port upgrade from 2-port to 4-port for E5080A-265
E5080AU-465 Upgrade from 4.5 GHz to 6.5 GHz for E5080A-445
Perpetual and Non-network licenses
E5080AU-009 Frequency offset mode for E5080A, Fixed perpetual license
E5080AU-010 Time domain analysis for E5080A, Fixed perpetual license
E5080AU-790 Measurement wizard assistant software for E5080A, Fixed perpetual license

Contact Keysight for option pricing.

* Prices for: Россия. Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.