Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E5061B Векторный анализатор цепей серии ENA

Каналы продаж:

Конфигурировать

Опции и обновления

Опции

Для получения более подробной информации: Загрузить руководство по конфигурации

Accessories
E5061B-820 Add mouse
E5061B-810 Add keyboard
E5061B-1CP Rack mount and front handle kit
E5061B-1CN Front handle kit
E5061B-1CM Rack mount kit
E5061B-720 Add 50 ohm resistor set
Test set
E5061B-3L5 LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
E5061B-235 S-parameter test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-217 S-parameter test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-215 S-parameter test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-137 Transmission/Reflection test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-135 Transmission/Reflection test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-117 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-115 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-237 S-parameter test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-3L3 LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz
E5061B-3L4 LF-RF network analyzer with DC bias source, 5 Hz to 1.5 GHz
Timebase stability
E5061B-1E5 High stability timebase
Hard disk drive option
E5061B-020 Standard Data Storage
Additional features
E5061B-010
E5061B-005
E5061B-006
Calibration documentation
E5061B-A6J ANSI Z540-1-1994 Calibration
E5061B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5061B-721 Add GPIB
E5061B-722 Not required GPIB
E5061B-731 Add Handler IO
E5061B-732 Not required Handler IO

Гарантия, калибровка, сервисное обслуживание

Для получения более подробной информации: Загрузить руководство по конфигурации

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance
Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-066-3 Poverka Service - 3 Years (for use in Russia only)
R-50C-066-5 Poverka Service - 5 Years (for use in Russia only)
Return to service center warranty and service plan
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years

Модернизация после покупки

Для получения более подробной информации: Посмотреть Руководство по модернизации

E5061BU E5061B upgrade
Additional Features
E5061BU-237 Upgrade from 75 ohm 3 GHz Trans./Refl. to 75 ohm 3 GHz S-param.
E5061BU-235 Upgrade from 50 ohm 3 GHz Trans./Refl. to 50 ohm 3 GHz S-param.
E5061BU-217 Upgrade from 75 ohm 1.5 GHz Trans./Refl. to 75 ohm 1.5 GHz S-param.
E5061BU-215 Upgrade from 50 ohm 1.5 GHz Trans./Refl. to 50 ohm 1.5 GHz S-param.
E5061BU-1E5 Add high stability timebase
E5061BU-137 Upgrade from 75 ohm 1.5 GHz Trans./Refl. to 75 ohm 3 GHz Trans./Refl.
E5061BU-135 Upgrade from 50 ohm 1.5 GHz Trans./Refl. to 50 ohm 3 GHz Trans./Refl.
E5061BU-037 Upgrade from 75 ohm 1.5 GHz S-param. to 75 ohm 3 GHz S-param.
E5061BU-035 Upgrade from 50 ohm 1.5 GHz S-param. to 50 ohm 3 GHz S-param.
E5061BU-040 Upgrade CPU/ OS, from Win-XP to Win-7, for E5061B
E5061BU-353 Upgrade from 500 MHz to 3 GHz
E5061BU-354 Upgrade from 1.5 GHz to 3 GHz
E5061BU-343 Upgrade from 500 MHz to 1.5 GHz
E5061BU-721 Add GPIB
E5061BU-731 Add Handler IO
E5061BU-041 Upgrade digital H/W, from Win-XP, Win-7 to Win-10, for E5061B RF network analyzer
E5061BU-042 Upgrade digital H/W, from Win-XP, Win-7 to Win-10, for E5061B LF-RF network analyzer
Over Power Protection
E5061BU-611 Enhanced Over Power Protection for 75 ohm options
E5061BU-612 Enhanced Over Power Protection for 50 ohm options
Perpetual and Non-network licenses
E5061BU-006 Wireless power transfer analysis for E5061B-215/235/3L5

Contact Keysight for option pricing.

* Prices for: Россия. Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.