What are you looking for?
N1060A 50/85 GHz Precision Waveform Analyzer
A three-slot wide DCA-X module that integrated two 50/85 GHz electrical channels with a clock recovery (CDR) and a precision timebase (PTB) to provide residual jitter as low as 45 fs for more accurate jitter measurements
Starting from
Save Now on Sampling Oscilloscopes
Save 30% on sampling oscilloscope bundles ideal for testing 800G / 1.6T Ethernet and 128G Fibre Channel.
Already own a sampling oscilloscope?
Trade-in your current sampling oscilloscope or a competitor's model and get credit up to 68% towards a new one
Highlights
Modular Convenience for Waveform Analysis
The Keysight N1060A precision waveform analyzer is a digital communications analyzer (DCA) module that is compatible with the Keysight N1000A mainframe. Like all of Keysight's DCA modules, the N1060A provides a wide range of configurations and performance options to interchange the bandwidth and clock recovery data rate of your oscilloscope solution.
- Gain margin with high instrument performance: bandwidth to > 90 GHz, residual jitter as low as 45 fs, adjustable clock recovery peaking and loop bandwidth
- Reduce validation time with analysis tools like jitter spectrum analysis and software clock recovery emulation
- Reduce development time through instrument flexibility
- Enjoy simple, one connection “triggerless” operation with integrated clock recovery data rates to 64 GBd (112 Gb/s) (NRZ and PAM4) and integrated pickoffs
Fast Sampling Rate on Mainframe and Module
A new counter board architecture, variable equalizers in the clock recovery path, and integrated hardware de-skewing are just a few DCA features that help give you fast results. Watch this video to see how the new Keysight N1000A DCA-X mainframe combined with the N1060A precision waveform analyzer bring you faster 12 edge PAM4 jitter measurements.
Key Specifications
Interested in a N1060A?
Extend the Capabilities for your Precision Waveform Analyzer
Featured Resources
Want help or have questions?