Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Сопутствующие продукты и решения

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D Fast Switching Lab Application [Устарело] 

    E6785D Fast Switching Lab Application [Устарело]

    The E6785D GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6701T E6701T GSM/GPRS Lab Application [Устарело] 

    E6701T GSM/GPRS Lab Application [Устарело]

    The E6701T GSM/GPRS (Optional E6704A EGPRS) Lab Application provides the incredibly successful E5515 (8960) wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol.

  • E6704A E6704A EGPRS (EDGE) Lab Application 

    E6704A EGPRS (EDGE) Lab Application

    • An extension to the E6701C/D lab application
    • Used the 8960 Series 10 (E5515C/E5515E) wireless communications test set
    • Provides a network emulator to accurately evaluate EGPRS (EDGE) wireless devices

  • Agilent E6703T Special High Data Rate W-CDMA/HSDPA Lab Application E6703T Special High Data Rate W-CDMA/HSDPA Lab Application [Устарело] 

    E6703T Special High Data Rate W-CDMA/HSDPA Lab Application [Устарело]

    The E6703T Special High Data Rate Lab Application is designed for W-CDMA/HSDPA technology and delivers 3.6 Mbps throughput at both baseband and IP.