Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E6701C GSM/GPRS Lab Application

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Find and resolve difficult signalling functionality and timing issues with external wireless protocol analyzer software, which allows users to reduce cost of test with a network on your bench with data channel functionality to test end-to-end connectivit
  • All the capability of the E1968A GSM/GPRS mobile test application
  • Optional EGPRS extension (E6704A)
  • This Lab Application includes the E6584A Wireless Protocol Advisor software (single user license for GSM/GPRS/EGPRS).

Описание

Increasingly mobile devices are being used for sophisticated communication, location and entertainment applications. Users have high expectations of how these applications will perform, which require more testing of mobile devises, particularly at high data rates. This vastly increases protocol messaging with higher demands on hardware designs. Used with the E5515C test set, E6701 provides you with the convenience of a fully-functional network in a box for developing GSM/GPRS wireless devices.

The E6701C allows designers to validate the interoperability between GSM/GPRS, data, SMS, voice services and demand for network resources and get real life data in real time using a single box. Now, you can quickly troubleshoot and accurately evaluate and verify a device's signalling functionality, IP performance, and user experience. The E6701C gives R&D engineers a network simulator with RF measurement capability affordable enough to put on every bench!

Ease your transition from R&D to manufacturing and reduce costs by utilizing the same test equipment and establishing test correlation in product development as in manufacturing. You can implement manufacturing test code development earlier in your process, and with less effort.