- Accessories
- Switches
- 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T
85332B Solid State Switch, 45 MHz to 50 GHz, SP4T
Maximize your frequency range and achieve excellent performance with high isolation and fast switching speed
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Maximizes your operating frequency range from 45 MHz up to 50 GHz
- Minimizes cross-talk with a high port-to-port isolation of above 90 dB
- Increases your switching speed, typically less than 1us, suitable for high speed applications
- Provides five switch control cable options
The Keysight 85332B single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.
For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.
Interested in a 85332B?
Featured Resources for 85332B Solid State Switch, 45 MHz to 50 GHz, SP4T
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility