Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Совместимые программные продукты

  • E1987A Fast Switching Mobile Test Application for the 8960 Series 10 E1987A Fast Switching Mobile Test Application 

    E1987A Fast Switching Mobile Test Application

    • Moves between major 2G/3G/3.5G formats quickly
    • Provides fast switching between E1968A, E1963A, E1962B, and E1966A
    • Supports: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO, and eHRPD wireless formats

  • E1962B E1962B cdma2000®/IS-95/AMPS Mobile Test Application 

    E1962B cdma2000®/IS-95/AMPS Mobile Test Application

    • Provides cdma2000/1x Advanced test capabilities with feature option
    • Includes comprehensive cdma2000/1x application test
    • Provides 3GPP2 standard compliant and fast RF test

  • E1966A E1976A 1xEV-DO Factory Test Mode Mobile Test Application 

    E1976A 1xEV-DO Factory Test Mode Mobile Test Application

    E1976A 1xEV-DO Factory Test Mode Test Application is the subset of the E1966A 1xEV-DO Mobile Test Application

  • E1966A 1xEV-DO Terminal Test Application E1966A 1xEV-DO Terminal Test Application 

    E1966A 1xEV-DO Terminal Test Application

    • Provides the industry’s leading 1xEV-DO RF test solution
    • Includes Release A Factory Test Mode support
    • Includes Release B 64QAM support for multi-carrier functionality with feature option

  • no image available N5884A 1xEV-DO Enhanced Wireless Test Manager [Устарело] 

    N5884A 1xEV-DO Enhanced Wireless Test Manager [Устарело]

    The N5884A Enhanced Wireless Test Manager for 1xEV-DO technology is a powerful, flexible standard platform with user-friendly features, created for use by R&D test engineers.

  • N5880A cdma2000/IS-95/AMPS Enhanced Wireless Test Manager N5880A cdma2000®/IS-95/AMPS Enhanced Wireless Test Manager [Устарело] 

    N5880A cdma2000®/IS-95/AMPS Enhanced Wireless Test Manager [Устарело]

    The N5880A wireless test manager for cdma2000/IS-95/AMPS technology was created for use by R&D test engineers.

Сопутствующие отрасли и технологии