Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

SpectralBER [Discontinued]

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The expandable test solution - to 10Gb/s

SpectralBER is a family of products providing a flexible, expandable SONET/SDH test solution from 155 Mb/s to 10 Gb/s.

Aimed at manufacturing test, its modular structure allows users to test one or multiple optical channels, maximising throughput.

SpectralBER can be operated via an easy-to-understand virtual front panel for PC or workstation. Based on the industry standard VXI architecture, SpectralBER also provides Universal Instrument Drivers (UIDs) and a SCPI command set to ease its integration into automated test applications.

SpectralBER Multi-rate:

  • 155 Mb/s to 2.5 Gb/s interfaces
  • Concatenated payloads
  • Basic functionality optimised for multi-channel test applications
  • Up to 20 ports per mainframe

SpectralBER 10G:

  • 10 Gb/s interfaces
  • Concatenated & channelised payloads
  • Higher functionality for single or multi-channel test applications
  • Up to 4 ports per mainframe