Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Совместимые программные продукты

  • E1987A Fast Switching Mobile Test Application for the 8960 Series 10 E1987A Fast Switching Mobile Test Application 

    E1987A Fast Switching Mobile Test Application

    • Moves between major 2G/3G/3.5G formats quickly
    • Provides fast switching between E1968A, E1963A, E1962B, and E1966A
    • Supports: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, cdma2000, 1xEV-DO, and eHRPD wireless formats

  • E1968A GSM/GPRS mobile test application E1968A GSM/GPRS/EGPRS Mobile Test Application 

    E1968A GSM/GPRS/EGPRS Mobile Test Application

    • Provides special and fast calibration features for GSM/GPRS/EGPRS/E-EDGE
    • Includes comprehensive call processing and RF parametric test capabilities
    • Enables effective GSM/GPRS/EGPRS/E-EDGE device development and design

  • E1963 Product Screen Shot E1963A W-CDMA / HSPA Mobile Test Application 

    E1963A W-CDMA / HSPA Mobile Test Application

    • Supports all of the UMTS frequency bands: I-XIV, XIX, XX, and XXI
    • Provides fast, accurate, and complete W-CDMA/HSPA and HSPA+ Tx/Rx measurements
    • Provides the latest HSDPA-MIMO, DB-DC-HSDPA, DC-HSDPA, and HSPA+ test solutions

  • E6568A W-CDMA/GSM/GPRS Wireless Test Manager E6568A W-CDMA/GSM/GPRS Wireless Test Manager [Устарело] 

    E6568A W-CDMA/GSM/GPRS Wireless Test Manager [Устарело]

    The E6568A combines the tests supported in the E6561A (GSM/GPRS) and the E6562A (W-CDMA) into a single wireless test manager.

  • E6568B E6568B W-CDMA/GSM/GPRS Wireless Test Manager [Устарело] 

    E6568B W-CDMA/GSM/GPRS Wireless Test Manager [Устарело]

    The Keysight E6568B Wireless Test Manager is a powerful, flexible, all-in-one test system software application that makes automated test development and support easier than ever...