Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

10833A
GPIB Cable, 1 meter 

GPIB Cable, 1 meter

10833A
Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
call
10833B
GPIB Cable, 2 meter 

GPIB Cable, 2 meter

10833B
Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
call
10833C
GPIB Cable, 4 meter 

GPIB Cable, 4 meter

10833C
Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
call
1146B
Токовый пробник постоянного и переменного тока, 100 кГц/100 А 

Токовый пробник постоянного и переменного тока, 100 кГц/100 А

1146B
  • Частотный диапазон: от 0 до 100 кГц (по уровню –3 дБ)
  • Диапазон измерения тока: 100 мВ/А: от 100 мА до 10 А (пик.); 10 мВ/А: от 1 А до 100 А (пик.)
  • Рабочее напряжение: максимум 600 В
call
1147B
Токовый пробник постоянного и переменного тока, 50 МГц/15 А 

Токовый пробник постоянного и переменного тока, 50 МГц/15 А

1147B
  • Равномерная АЧХ в пределах полосы пропускания (от 0 до 50 МГц)
  • Низкий уровень шумов (менее 2,5 мА СКЗ)
  • Малая величина вносимых потерь
call
E2613A
0.5 mm Wedge Probe Adapter for TQFP and PQFP 

0.5 mm Wedge Probe Adapter for TQFP and PQFP

E2613A
The Keysight E2613A is a wedge probe adapter for thin quad flat pack (TQFP) and plastic quad flat pack (PQFP) surface mounted ICs.
call
E2614A
0.5 mm Wedge Probe Adapter for TQFP and PQFP 

0.5 mm Wedge Probe Adapter for TQFP and PQFP

E2614A
The Keysight E2614A is a 0.5 mm, 8 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mounted ICs.
call
E2615A
0.65 mm Wedge Probe Adapter for TQFP and PQFP 

0.65 mm Wedge Probe Adapter for TQFP and PQFP

E2615A
The Keysight E2615A is a 0.65 mm, 3 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mount ICs.
call
E2616A
0.65 mm Wedge Probe Adapter for TQFP and PQFP 

0.65 mm Wedge Probe Adapter for TQFP and PQFP

E2616A
The Keysight E2616A is a 0.65 mm, 8 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mount components.
call
E2643A
0.5 mm Wedge Probe Adapter for TQFP and PQFP 

0.5 mm Wedge Probe Adapter for TQFP and PQFP

E2643A
The Keysight E2643A is a 0.5 mm, 16 signal wedge probe adapter for thin quad flat pack and plastic quad flat pack surface mount components.
call
E2644A
0.65 mm Wedge Probe Adapter for TQFP and PQFP... 

0.65 mm Wedge Probe Adapter for TQFP and PQFP...

E2644A
The Keysight E2644A is a wedge probe adapter.
call

Совместимые программные продукты

Сопутствующие продукты и решения

  • Agilent 54621A Product Photograph 54621A Portable DSO [Устарело] 

    54621A Portable DSO [Устарело]

    60 MHz dual channel oscilloscope. The lowest cost deep memory scope in the market with 4 Megs of MegaZoom memory standard providing unprecedented display resolution and ease of use.

  • Agilent photo of 54621D 54621D Portable MSO [Устарело] 

    54621D Portable MSO [Устарело]

    60 MHz, 2 +16 channel MSO. The lowest cost MSO ideally suited for education and industrial applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54622A Product Photograph 54622A Portable DSO [Устарело] 

    54622A Portable DSO [Устарело]

    100 MHz dual channel oscilloscope for those who must depend on their oscilloscope for tough troubleshooting. With 4 Megs of MegaZoom deep memory standard coupled with rich serial and pulse triggering features

  • Agilent 54622D Product Photograph 54622D Portable MSO [Устарело] 

    54622D Portable MSO [Устарело]

    100 MHz, 2+16 channel MSO. The MSO for 8 and 16 bit microcontroller and CPLD applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54624A Product Photograph 54624A Portable DSO [Устарело] 

    54624A Portable DSO [Устарело]

    100 MHz 4 channel deep memory oscilloscope. This is the only scope to provide four Megs of MegaZoom deep memory standard in its performance class.

  • 54641A Product Photograph 54641A Portable DSO [Устарело] 

    54641A Portable DSO [Устарело]

    350 MHz dual channel oscilloscope with 8 Megs of MegaZoom deep memory standard and a rich serial and pulse triggering feature set.

  • 54641D Product Photograph 54641d Portable MSO [Снято с производства] 

    54641d Portable MSO [Снято с производства]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • 54642D Product Photograph 54642D Portable MSO [Устарело] 

    54642D Portable MSO [Устарело]

    500 MHz, 2 + 16 channel MSO. The portable MSO for embedded applications with logic edge speeds approaching 2 ns with 8 Megs MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent Photo 54830B 54830B Infiniium DSO [Устарело] 

    54830B Infiniium DSO [Устарело]

    600 MHz two channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • 54831B Product Photograph 54831B Infiniium DSO [Устарело] 

    54831B Infiniium DSO [Устарело]

    600 MHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • Agilent Photo 54831D 54831D Infiniium MSO [Устарело] 

    54831D Infiniium MSO [Устарело]

    600 MHz, 4 + 16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54832B Product Photograph 54832B Infiniium DSO [Устарело] 

    54832B Infiniium DSO [Устарело]

    1 GHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • Agilent 54832D 54832D Infiniium MSO [Устарело] 

    54832D Infiniium MSO [Устарело]

    1 GHz, 4 + 16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54846B Product Photograph 54846B Infiniium DSO [Устарело] 

    54846B Infiniium DSO [Устарело]

    The Keysight 54846B of the Infiniium family, provides the performance you need for your most demanding signals...

  • E2683A USB 2.0 Compliance Test Option E2683A USB 2.0 Compliance Test Option [Устарело] 

    E2683A USB 2.0 Compliance Test Option [Устарело]

    E2683A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 54850 series oscilloscopes.

  • Agilent photo E2688A N2855A USB 2.0 Compliance Test Option [Устарело] 

    N2855A USB 2.0 Compliance Test Option [Устарело]

    N2855A USB 2.0 Compliance Test Option - compliance test option for testing signal integrity with 5483xB/D series oscilloscopes.

  • N5416A USB 2.0 Compliance Test software N5416A USB 2.0 Compliance Test Software 

    N5416A USB 2.0 Compliance Test Software

    N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.