Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 6-GHz Bandwidth Oscilloscope
  • 4 channels

Описание

The 54855A Infiniium oscilloscope and InfiniiMax 1134A probing system, (1134A probe amp plus the E2668A single-ended connectivity kit and/or E2669A differential connectivity kit), provides full real-time bandwidth of up to 7 GHz and is supported on every channel by the 20 GSa/s sample rate. This industry-leading sample rate produces more accurate and repeatable measurements, avoiding measurement error and signal alliasing due to under sampling of the waveform. The innovative InfiniiMax probing system supports even the most demanding mechanical access requirements without sacrificing performance.

Features

1134A InfiniiMax Probe Specifications InfiniiMax Probing System

  • Bandwidth: 7 GHz
  • Dynamic Range: +/- 2.5V
  • DC Offset Range: +/- 12V
  • Maximum Voltage: +/- 30V
  • Differential Input R: 50 k ohm. Differential Input C: 0.27-0.34 pF.
  • Single Ended Input R: 25 k ohm. Single Ended Input C: 0.44-0.67 pF.
  • Differential SMA Probe Head for InfiniiMax probes

Windows is a US registered trademark of Microsoft Corporation