Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E8267C PSG Vector Signal Generator, up to 20 GHz

Статус продукта: Устарело
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Frequency range 250 kHz to 20 GHz with .001 Hz resolution
  • Output power range +17 to -130 dBm with superior level accuracy
  • Industry-leading phase noise performance
  • 160 MHz (standard) RF modulation bandwidth extendable up to 1 GHz
  • Flexible FSK, MSK, PSK, QAM, custom I/Q, AM, FM, ØM, and pulse
  • Step, list, & ramp sweep frequency and power
  • Internal baseband generator (80 MHz RF BW)
  • Arbitrary I/Q waveform playback (up to 100 MSa/s)
  • 64MSa playback memory and up to 1 GSa storage
  • Real-time I/Q symbol generation (up to 50 Msym/s)
  • Generate radar test signals, 802.11 WLAN, multitone, noise power ratio, custom modulation, and more
  • Remote control over 10BaseT LAN and GPIB
  • SCPI and IVI-COM drivers
     

Описание

Our most advanced microwave signal generator
The E8267C PSG vector signal generator is the industry's first integrated microwave vector signal generator with direct I/Q modulation up to 20 GHz. It features a built-in wideband I/Q modulator that delivers up to 1 GHz RF modulation bandwidth and an advanced wideband (80 MHz) internal baseband generator capable of flexible arbitrary waveform playback and sophisticated real-time signal generation. Clearly this groundbreaking integrated functionality, only available in the E8267C PSG, drastically simplifies the generation of complex vector modulated signals for design and manufacturing test applications in aerospace, defense, satellite communications, and broadband wireless. Just imagine, convenient access to the most complete set of calibrated wideband test stimuli ranging from digital and analog baseband to RF and microwave carrier frequencies.

Modular architecture to meet your test requirements
Customize the PSG for baseband, RF, and microwave test applications ranging from simple distortion test and general purpose troubleshooting to baseband coding algorithm development and advanced digital microwave transceiver design verification. A variety of optional performance enhancements and accessories are available and complemented by a comprehensive suite of signal creation software. Its modular architecture makes it easy to configure the PSG to meet your specific test requirements, providing the level of performance and signal creation capability you need today and the option to upgrade in the future.