Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

E1963A-401 W-CDMA End-to-End Video
E1963A-402 W-CDMA Video Loopback
E1963A-403 HSDPA test modes
E1963A-405 HSDPA 14.4Mbps Test Mode
E1963A-408 W-CDMA Enhanced Audio
E1963A-409 W-CDMA Adv. SMS
E1963A-413 HSUPA test modes
E1963A-423 HSPA+ Test Mode
E1963A-433 DC-HSDPA test modes
E1963A-435 HSDPA MIMO test mode
E1968A-104 Evolved EDGE functionality
E1968A-406 VAMOS
E1968A-408 GSM/GPRS Enhanced Audio
E1968A-409 GSM/GPRS Adv. SMS
E1968A-410 EGPRS phase and amplitude vs time
E1968A-411 IQ capture
E1968A-417 8PSK Distortion calibration
E1968A-419 Mobile Calculated BER
E1968A-430 Class 34
E1968A-431 Class 45

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-E19XX GSM:Mob. Stn Meas. for Eng. using 8960, 2 days, H7216B-301. Max 8 pers. on site
PS-T11-E19XX Tst cdma2000 mob. stat. to IS-98-D, 2 days, H7216B-336. Max 8 students on site.
PS-T12-E19XX GSM:Progr. the 8960 for Mob. Stn Tst,2 days, H7216B-401.Max 8 students on site.

Contact Keysight for option pricing.

Совместимые программные продукты

Сопутствующие продукты и решения

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 

    GS-8800 Series RF Design Verification and Conformance Test Systems

    • Scalable test systems featuring the 8960 Series 10 (E5515) wireless communications test set
    • Covers cellular device design verification, conformance, and manufacturing test needs
    • Reduces capital costs and allows validation of your design

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set