Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E6719B Lab Application Suite

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Сопутствующие продукты и решения

  • Agilent E6703C W-CDMA lab application for the 8960 Series 10 E6703C W-CDMA Lab Application [Устарело] 

    E6703C W-CDMA Lab Application [Устарело]

    The E6703C W-CDMA/HSDPA Lab Application outfits the incredibly successful E5515 (8960) wireless communications test set with a deep list of analysis features for RF, applications, mobility, and protocol (RAMP).

  • no image available E6717T Special High Rate Lab Applications [Устарело] 

    E6717T Special High Rate Lab Applications [Устарело]

  • E6719A E6719A Lab Application Suite [Устарело] 

    E6719A Lab Application Suite [Устарело]

    A powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings.

  • no image available E6719T Special High Rate Lab Applications [Устарело] 

    E6719T Special High Rate Lab Applications [Устарело]

  • no image available E6716T Special high rate lab applications [Устарело] 

    E6716T Special high rate lab applications [Устарело]

    Special high rate lab applications

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D Fast Switching Lab Application [Устарело] 

    E6785D Fast Switching Lab Application [Устарело]

    The E6785D GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6701D E6701D GSM/GPRS Lab Application [Устарело] 

    E6701D GSM/GPRS Lab Application [Устарело]

    The E6701D allows designers to validate the interoperability between GSM/GPRS, data, SMS, MMS, voice services and demand for network resources -- get real life data in real time.

  • Agilent E6703D W-CDMA lab application for the 8960 Series 10 E6703D W-CDMA/HSDPA Lab Application [Устарело] 

    E6703D W-CDMA/HSDPA Lab Application [Устарело]

    The E6703D lab application includes all the capabilities of our E6703C application. The E6703D also provides holders of a current E6720A-003 upgrade contract early access to certain functionality.

  • E6706T 1xEV-DO Special High Data Rate 1xEV-DO Lab Application E6706T Special High Data Rate 1xEV-DO Lab Application [Устарело] 

    E6706T Special High Data Rate 1xEV-DO Lab Application [Устарело]

    The E6706T Special High Data Rate Lab Application is designed for 1xEV-DO technology supports up to 2.4 Mbps throughput at both baseband and IP.

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E GSM/GPRS Lab Application [Устарело] 

    E6701E GSM/GPRS Lab Application [Устарело]

    The E6701E GSM/GPRS Lab Application provides the incredibly successful 8960 wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol.

  • Agilent E6703T Special High Data Rate W-CDMA/HSDPA Lab Application E6703T Special High Data Rate W-CDMA/HSDPA Lab Application [Устарело] 

    E6703T Special High Data Rate W-CDMA/HSDPA Lab Application [Устарело]

    The E6703T Special High Data Rate Lab Application is designed for W-CDMA/HSDPA technology and delivers 3.6 Mbps throughput at both baseband and IP.

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO Lab Application [Устарело] 

    E6706A 1xEV-DO Lab Application [Устарело]

    The E6706A 1xEV-DO lab application for the 8960 wireless communication test set is a new product that expands upon the TAP (Test Application Protocol) support provided by the E1966A 1xEV-DO Test Application...

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785C Fast Switching Lab Application [Устарело] 

    E6785C Fast Switching Lab Application [Устарело]

    The E6785C GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [Устарело] 

    E6702C cdma2000® Lab Application [Устарело]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [Устарело] 

    E6702B cdma2000® Lab Application [Устарело]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [Устарело] 

    E6702D cdma2000® Lab Application [Устарело]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785T Fast Switching Lab Application [Устарело] 

    E6785T Fast Switching Lab Application [Устарело]

    The Keysight E6785D GSM/GPRS/EGPRS W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6704A E6704A EGPRS (EDGE) Lab Application 

    E6704A EGPRS (EDGE) Lab Application

    • An extension to the E6701C/D lab application
    • Used the 8960 Series 10 (E5515C/E5515E) wireless communications test set
    • Provides a network emulator to accurately evaluate EGPRS (EDGE) wireless devices