Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E6717A UMTS Lab Application Suite

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Сопутствующие продукты и решения

  • no image available E6717T Special High Rate Lab Applications [Устарело] 

    E6717T Special High Rate Lab Applications [Устарело]

  • no image available E6719T Special High Rate Lab Applications [Устарело] 

    E6719T Special High Rate Lab Applications [Устарело]

  • no image available E6716T Special high rate lab applications [Устарело] 

    E6716T Special high rate lab applications [Устарело]

    Special high rate lab applications

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D Fast Switching Lab Application [Устарело] 

    E6785D Fast Switching Lab Application [Устарело]

    The E6785D GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6701D E6701D GSM/GPRS Lab Application [Устарело] 

    E6701D GSM/GPRS Lab Application [Устарело]

    The E6701D allows designers to validate the interoperability between GSM/GPRS, data, SMS, MMS, voice services and demand for network resources -- get real life data in real time.

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E GSM/GPRS Lab Application [Устарело] 

    E6701E GSM/GPRS Lab Application [Устарело]

    The E6701E GSM/GPRS Lab Application provides the incredibly successful 8960 wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol.

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785C Fast Switching Lab Application [Устарело] 

    E6785C Fast Switching Lab Application [Устарело]

    The E6785C GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785T Fast Switching Lab Application [Устарело] 

    E6785T Fast Switching Lab Application [Устарело]

    The Keysight E6785D GSM/GPRS/EGPRS W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6704A E6704A EGPRS (EDGE) Lab Application 

    E6704A EGPRS (EDGE) Lab Application

    • An extension to the E6701C/D lab application
    • Used the 8960 Series 10 (E5515C/E5515E) wireless communications test set
    • Provides a network emulator to accurately evaluate EGPRS (EDGE) wireless devices