Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60094 FSI-60094 DDR2 400/533MT/s SO-DIMM Basic Interposer Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • 400 MT/s and 533 MT/s protocol analysis
  • 4 GHz timing analysis
  • Compatible with all 200-pin DDR2 SDRAM
  • Registered and non-registered DIMM´s with burst sizes of 2, 4, or 8 are supported

Features

  • Quick and easy connection to DDR2 SDRAM SO-DIMM
  • Interposer design does not consume an SO-DIMM slot
  • Read and write burst type is tracked
  • Each cycle of a burst (in both protocol and timing mode) is flagged by the analyzer as a read or write

Описание

This product is available from FuturePlus Systems Corp. as model FS2337

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2337 basic memory bus analysis probe provides complete protocol decode including reads and writes. Its passive design supports 4 GHz timing analysis. An interposer style probe, the FS2337 plugs into the DDR2 SO-DIMM connector without consuming the slot. The FS2337 supports a 200/266 MHz clock (400/533 MT/s data rate), 64-bit, un-buffered Synchronous 200-pin DDR SDRAM SO-DIMM.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone: (719) 278-3540 Fax: (719) 278-9586.

Company URL: www.futureplus.com