Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E6568B W-CDMA/GSM/GPRS Wireless Test Manager

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

Beginning June 1, 2005, the latest Wireless Test Manager for W-CDMA/GSM/GPRS/EGPRS is E6568C

The Keysight E6568B Wireless Test Manager is a powerful, flexible, all-in-one test system software application that makes automated test development and support easier than ever. The E6568B combines the tests supported in the E6566A (GSM/GPRS) and the E6562A (W-CDMA) into a single test manager. If you plan to test some combination of W-CDMA and GSM or GPRS, the E6568B is the product for you.

The E6568B provides technology specific tests, easy-to-use operator and development interfaces and Microsoft® Visual Basic® programming for complex test development. The test wizard reduces programming time allowing you to focus on test. Easily customize test sequences, parameters, and specifications to meet your testing needs.

Microsoft and Visual Basic are U.S. registered trademarks of Microsoft Corporation.