Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

E6584A-001 GSM/GPRS/EGPRS decodes for wireless protocol advisor software
E6584A-002 CDMA2000 decodes for wirelss protocol advisor software
E6584A-003 W-CDMA decodes for wireless protocol advisor software
E6584A-006 1xEV-DO decodes for wireless protocol advisor software

Contact Keysight for option pricing.

Совместимые программные продукты

Сопутствующие продукты и решения

  • E6701D E6701D GSM/GPRS Lab Application [Устарело] 

    E6701D GSM/GPRS Lab Application [Устарело]

    The E6701D allows designers to validate the interoperability between GSM/GPRS, data, SMS, MMS, voice services and demand for network resources -- get real life data in real time.

  • E6703B W-CDMA Lab Application E6703B W-CDMA Lab Application [Устарело] 

    E6703B W-CDMA Lab Application [Устарело]

    The E6703B W-CDMA lab application for the E5515 wireless communications test set provides lab engineers with a powerful toolbox of features for W-CDMA, including: network emulation, RF measurements, protocol analysis, and real-life data connections.

  • E6706T 1xEV-DO Special High Data Rate 1xEV-DO Lab Application E6706T Special High Data Rate 1xEV-DO Lab Application [Устарело] 

    E6706T Special High Data Rate 1xEV-DO Lab Application [Устарело]

    The E6706T Special High Data Rate Lab Application is designed for 1xEV-DO technology supports up to 2.4 Mbps throughput at both baseband and IP.

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E GSM/GPRS Lab Application [Устарело] 

    E6701E GSM/GPRS Lab Application [Устарело]

    The E6701E GSM/GPRS Lab Application provides the incredibly successful 8960 wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol.

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO Lab Application [Устарело] 

    E6706A 1xEV-DO Lab Application [Устарело]

    The E6706A 1xEV-DO lab application for the 8960 wireless communication test set is a new product that expands upon the TAP (Test Application Protocol) support provided by the E1966A 1xEV-DO Test Application...

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [Устарело] 

    E6702C cdma2000® Lab Application [Устарело]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [Устарело] 

    E6702B cdma2000® Lab Application [Устарело]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [Устарело] 

    E6702D cdma2000® Lab Application [Устарело]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.