Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Features

  • 600 MHz state speed
  • 1.2 GHz timing speed
  • 16 M memory depth
  • 68-channels per module

Описание

The Keysight 16755A state and timing analysis module with 16M memory, delivers the performance and capabilities you need to debug and validate digital systems using today's new high-speed system interconnects. The innovative "eye scan" mode in the 16755A enables you to examine eye diagrams and buses, on multiple circuit nodes simultaneously, for a rapid, comprehensive view of signal integrity. Another feature, "eye finder" automatically adjusts the position of the data valid window on every channel independently, ensuring the most reliable data capture on high-speed interconnects and buses.

Accurate & Reliable Measurements Begin at the Probe Tip!

 

Probes are ordered separately. Choose a probe that fits your application: Keysight's Recommended Probes