HIGHLIGHTS

  • Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions
  • Vector error correction and VNA calibration reduce error and provide very low residual system EVM
  • Frequency coverage up to 8.5 GHz
  • Coherent measurements with multiple receivers provide fast measurements

S930700B enables fast and accurate active-device modulation distortion characterization under modulated stimulus condition up to 8.5 GHz. The wide dynamic range and vector error correction of the PNA-X result in an extremely low residual EVM of the test setup, so you can get a complete picture of your device’s performance without test system interference. S930700B can measure EVM, NPR, ACPR, and can decompose nonlinear signals and linear signals with the spectral correlation between input and output spectrum without doing demodulation. Integration with the PNA-X SCCM provides quick modulation distortion measurements while making other VNA measurements.

A signal generator connected to the PNA-X provides the modulated stimulus. Supported signal generators: VXG (M9383B/84B), M9383A, PSG + M8190A, MXG, or UXG with U3039ACK1.

Learn more about Microwave Signal Generator (VXG) and Network Analyzer Software

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series
S930701B Modulation Distortion up to 13.5 GHz

Interested in a S930700B?

Extend the Capabilities for your Modulation Distortion up to 8.5 GHz

Want help or have questions?