Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 5-step Wizard to guide you
  • Single ended and differential devices
  • Fixture left and right side can be asymmetrical
  • Thru lengths can be specified or determined from open or short measurements
  • Frequency extrapolation to match DUT
  • Power correction compensates for fixture loss versus frequency
  • De-embed files can be saved in a variety of formats for later use in PNA, ADS, and PLTS
  • Requires Windows 7 OS on PNA, PNA-L, and PNA-X

Description

Many devices do not have coaxial connectors and are put in fixtures in order to measure them in a coaxial environment. Accurately removing the effects of the fixture is required to get a good measurement of the device under test (DUT). This option adds a powerful application wizard to guide you through characterizing a fixture and removing it from the measurement. The S93007B is equivalent to Option 007 on PNA/PNA-L/PNA-X Series A model network analyzers.