- Accessories
- Probes and Probe Accessories
- N7032A Power Rail Probe Browser, 4 GHz
N7032A Power Rail Probe Browser, 4 GHz
Achieve a variety of probing angles while ensuring a reliable connection with spring pin ground connection
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Achieve a variety of probing angles while ensuring a reliable connection with spring pin ground connection
HIGHLIGHTS
- 4GHz bandwidth
- For fine pitch probing for 0603 and 0805 packages (inch code)
- 1:1 attenuation ratio
- Spring-pin ground connection for reliable contact
- Ergonomic handle
The N7032A power rail probe browser is for power integrity measurements where the signal of interest is probable at the power distribution network capacitors. Specifically, the common 0603 and 0805 capacitor package sizes (inch code—2012 and 1608 metric code).
The browser has a spring pin ground connection enabling a variety of probing angles and ensuring a reliable connection. The browser is enclosed in an ergonomic handle with a shape that prevents it rolling off of the work surface.
The browser works best when used with the Keysight 1250-4403 rotating SMA adapter. The rotating SMA adapter can rotate continuously and eliminates the need to ‘fight’ the natural twist and torque of the probe main cable.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility