Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Сопутствующие продукты и решения

  • no image available E8740A-010 Radar RF Signal Analysis Solution 

    E8740A-010 Radar RF Signal Analysis Solution

    • Cost-effective automotive radar RF test.
    • Continuous Freq sweep 3 Hz~ 26.5 GHz, 60~90 GHz with M1971E
    • 85 MHz internal BW with opt B85 (upgradable to 160 MHz with B1X)

  • no image available E8740A-020 Basic Radar Signal Analysis Solution 

    E8740A-020 Basic Radar Signal Analysis Solution

    • Optimum test for automotive radar signal quality
    • 60 GHz to 90 GHz
    • 2.5 GHz BW, for FMCW quality analysis

  • no image available E8740A-030 Basic Plus Radar Signal Analysis Solution 

    E8740A-030 Basic Plus Radar Signal Analysis Solution

    • Continuous Freq sweep 60~90 GHz with N9029AV12
    • >5 GHz BW thru AUX port of M1971E
    • -135 dBm/Hz DANL@E-band with N9029AV12

  • no image available E8740A-040 Advanced Radar Signal Analysis Solution 

    E8740A-040 Advanced Radar Signal Analysis Solution

    • 24 GHz radar test with opt CR3 for 410 MHz BW (with external oscilloscope)
    • 77 GHz and 79 GHz radar test for 2.5 GHz BW
    • Analog/Digital I/Q input
    • Modulation Quality, FMCW analysis with VSA opt BHP, Linearity,…
       

  • no image available E8740A-060 Performance Radar Signal Analysis Solution 

    E8740A-060 Performance Radar Signal Analysis Solution

    • Continuous Freq sweep 3 Hz~ 110 GHz
    • 5 GHz BW (with external oscilloscope)
    • Up to 1 GHz internal BW with adding opt H1G
    • -150 dBm/Hz DANL up to 110 GHz

  • no image available E8740A-070 Performance Radar Signal Generation Solution 

    E8740A-070 Performance Radar Signal Generation Solution

    • 60 GHz to 90 GHz
    • > 5 GHz 3 dB BW
    • FM, PM, FMCW, pulse sequence, MFSK, customer OFDM
    • Linear FMCW multi-targets detection, automotive radar 3D scan with SystemVue