Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E6719A Lab Application Suite

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Сопутствующие продукты и решения

  • Agilent E6701C GSM/GPRS/EGPRS lab application E6701C GSM/GPRS Lab Application [Устарело] 

    E6701C GSM/GPRS Lab Application [Устарело]

    The E6701C GSM/GPRS lab applications for the 8960 (E5515C) wireless communications test set provides real time phone to internet connectivity.

  • E6703B W-CDMA Lab Application E6703B W-CDMA Lab Application [Устарело] 

    E6703B W-CDMA Lab Application [Устарело]

    The E6703B W-CDMA lab application for the E5515 wireless communications test set provides lab engineers with a powerful toolbox of features for W-CDMA, including: network emulation, RF measurements, protocol analysis, and real-life data connections.

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO Lab Application [Устарело] 

    E6706A 1xEV-DO Lab Application [Устарело]

    The E6706A 1xEV-DO lab application for the 8960 wireless communication test set is a new product that expands upon the TAP (Test Application Protocol) support provided by the E1966A 1xEV-DO Test Application...

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [Устарело] 

    E6702C cdma2000® Lab Application [Устарело]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [Устарело] 

    E6702B cdma2000® Lab Application [Устарело]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [Устарело] 

    E6702D cdma2000® Lab Application [Устарело]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.