Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S93010A Time Domain Analysis

Sold By:
Product will be discontinued: 31 May 2019

A replacement for this product is available:

Typically Configured Price US$ 15,096

Typical Configuration

S93010A Time domain analysis

  • S93010A-1FP Time domain analysis, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 15,096

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain
  • Beneficial in tuning many filter types, including cavity-resonator filters

Description

The time domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.

The transform used by the analyzer resembles time domain reflectometry (TDR) measurements. TDR measurements, however, are made by launching an impulse or step into the test device and observing the response in time with a receiver similar to an oscilloscope. In contrast, the analyzer makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.

S93010A is equivalent to Option 010 on PNA/PNA-L/PNA-X A model network analyzers.