- Reference Solutions
- Wireless Device Functional Test Reference Solution
Wireless Device Functional Test Reference Solution
The S8890A Wireless Device Functional Test Reference Solution provides automated test for many UE functional test scenario’s such as throughput testing, battery drain, VoLTE/IMS and Mobility (handovers).
Highlights
Wireless Device Functional Test Reference Solution
The Keysight S8890A Wireless Device Functional Test Reference Solution provides an automation environment which is both simple to use, yet comprehensive and powerful. Based on the PathWave Test Automation platform, S8890A provides optional instrument driver/plug-ins offering simplified logically grouped control steps. These steps can be sequenced, looped and swept to provide powerful individual test cases or comprehensive sequences. Each driver/plug-in is provided with extensive starter sample test cases which can be modified by Keysight or the end user the UE to be tested. Plug-in options:
KS8201A – UXM signaling and mobility
FDD, TDD and NB-IoT LTE, LTE-A, W-CDMA, GSM
mobility (handovers): LTE handovers, iRAT handovers
user equipment (UE) measurement reporting
BLER/throughput measurement
UE control
LTE message log parsing/verification for signaling process verification
KS8202A – UXM data performance
throughput using in-build UXM iperf, FTP server, ping
UE iperf, FTP and ping control
E2E data throughput
KS8203A – IMS/VoLTE signaling
E6966B IMS/SIP server, client and conference server controls
IMS server log parsing for signaling process verification
KS8204A – UE battery analysis
N6705B/ N6781A source/analyzer automation
paging cycle and connected mode DRX tests
combine with data performance and IMS/VoLTE to provide complete UE battery performance evaluation
These optional plug-ins can be combined to provide, for example, battery drain during a VoLTE call, or combined VoLTE testing while transferring data, or throughput analysis during handovers.
Flexible automated functional performance testing of cellular UE in a controlled laboratory environment.
- easily integrated into existing test executives — test cases can be run individually from command line or integrated to provide comprehensive test scripts
- customize individual test sequences from the supplied reference sequences and supplied instrument drivers/plug-ins
- grouping of relevant settings for simplified setup
Web Standard Configurations
The option list below provides testing for LTE FDD
Extend the capabilities for your Wireless Device Functional Test Reference Solution
Featured Resources For The Wireless Device Functional Test Reference Solution
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility