Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Конфигурировать

16861A-004 Increase acquisition memory depth to 4 Mb
16861A-008 Increase acquisition memory depth to 8 Mb
16861A-016 Increase acquisition memory depth to 16 Mb
16861A-032 Increase acquisition memory depth to 32 Mb
16861A-064 Increase acquisition memory depth to 64 Mb
16861A-128 Increase acquisition memory depth to 128 Mb
16861A-700 Increase maximum state speed to 700 MHz, 1.4 GSa/s
16861A-A6J ANSI Z540 Compliant Calibration
E5380B
Probe, 34 channel single-ended Mictor connector, connects to 90-pin LA cable 

Probe, 34 channel single-ended Mictor connector, connects to 90-pin LA cable

E5380B
  • 34-Channel probe
  • single-ended data and clocks
  • for all analyzers with 90-pin connectors
E5381B
Probe, 17 channel differential flying leads, connects to 90-pin Logic Analyzer cable 

Probe, 17 channel differential flying leads, connects to 90-pin Logic Analyzer cable

E5381B
  • 17 channels: 16 single-ended or differential data, 1 single-ended or differential clock
  • Compatible with logic analyzers with 90-pin cable connectors
     
E5382B
Probe, 17 channel single-ended flying leads, connects to 90-pin Logic Analyzer cable 

Probe, 17 channel single-ended flying leads, connects to 90-pin Logic Analyzer cable

E5382B
  • 17 channels: 16 single-ended data, 1 single-ended or differential clock
  • 1.3pF equivalent load capacitance
  • 1.5 Gb/s max data rate
  • Compatible with Keysight logic analyzers with a 90-pin cable connector
     
E5403A Kit of 5 retention modules for Pro Series Soft Touch Connectorless Probes
E5405B
Probe, 17 channel, soft touch pro, differential, connects to 90-pin LA cable 

Probe, 17 channel, soft touch pro, differential, connects to 90-pin LA cable

E5405B
  • Differential probe
  • 17 channels
  • For analyzers with 90-pin connectors
E5845A
Probe, 46 channel SE ZIF for DDR3 X16 DRAM data BGA probe, connects to 90-pin LA cable 

Probe, 46 channel SE ZIF for DDR3 X16 DRAM data BGA probe, connects to 90-pin LA cable

E5845A
Connects to the W3631A DDR3 DRAM BGA probe to enable viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer…
E5847A
Probe, 46 channel SE ZIF for DDR3 X4/X8 DRAM data BGA probe, connects to 90-pin LA cable 

Probe, 46 channel SE ZIF for DDR3 X4/X8 DRAM data BGA probe, connects to 90-pin LA cable

E5847A
Connects to the W3633A DDR3 DRAM BGA probe to enable viewing of data traffic on industry standard DDR3 DRAMs with the 16900 Series logic analyzer…
E5867A Additional 1686x removable hard drive assembly, includes 256 GB or greater SSD
E5868A Additional Windows 10 1686x removable SSD assembly, 256 GB or greater
U4201A
Logic Analyzer cable for use with individual probes 

Logic Analyzer cable for use with individual probes

U4201A
The U4201A logic analyzer cable is used to connect probes to the U4154A AXie-based logic analyzer module.
U4203A
Probe, 34 channel, flying lead, single-ended, 160-pin direct connect 

Probe, 34 channel, flying lead, single-ended, 160-pin direct connect

U4203A
  • 34-channel
  • Flying lead probe
  • Single-ended
  • Differential clock
  • Direct connect
U4204A
Probe, 34 channel, Soft Touch Pro, single-ended, 160-pin direct connect 

Probe, 34 channel, Soft Touch Pro, single-ended, 160-pin direct connect

U4204A
  • 34-channel
  • Connectorless probe
  • Single-ended data
  • Differential clock
  • Direct connect
U4205A
Probe, 34 channel, Mictor, single-ended, 160-pin direct connect 

Probe, 34 channel, Mictor, single-ended, 160-pin direct connect

U4205A
  • 34-channel
  • Connector probe
  • Single-ended
  • Differential clock
  • Direct connect
W3631A
Probe, DDR3 X16 BGA command and data, for Logic Analyzer and Scope 

Probe, DDR3 X16 BGA command and data, for Logic Analyzer and Scope

W3631A
Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes
W3631A-001 Quantity of 1 - DDR3 X16 BGA CMD and Data Probe for LA and Scope
W3631A-002 Quantity of 2 - DDR3 X16 BGA CMD and Data Probes for LA and Scope
W3631A-004 Quantity of 4 - DDR3 X16 BGA CMD and Data Probes for LA and Scope
W3633A
Probe, DDR3 X4/X8 BGA command and data, for Logic Analyzer and Scope 

Probe, DDR3 X4/X8 BGA command and data, for Logic Analyzer and Scope

W3633A
Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes
W3633A-001 Quantity of 1 - DDR3 X4/X8 BGA CMD and Data Probe For LA and Scope
W3633A-002 Quantity of 2 - DDR3 X4/X8 BGA CMD and Data Probes For LA and Scope
W3633A-004 Quantity of 4 - DDR3 X4/X8 BGA CMD and Data Probes For LA and Scope
W3636A
Interposer, 96 ball BGA, DDR3 x16 non-stacked DRAM 

Interposer, 96 ball BGA, DDR3 x16 non-stacked DRAM

W3636A
  • Connection to (address, command, control and data) signals from JEDEC standard 96 ball DDR3 x16 non-stacked DRAM
  • Observe DDR3 x16 DRAM traffic with U4154A logic analyzer system
  • DDR eye scans and burst scans of DDR4 signals
     
W3636A-001 Quantity of 1 - DDR3 x16 BGA interposer for non-stacked DRAM
W3636A-002 Quantity of 2 - DDR3 x16 BGA interposer for non-stacked DRAM
W3636A-004 Quantity of 4 - DDR3 x16 BGA interposer for non-stacked DRAM

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.