Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

E2668B
Connectivity kit - InfiniiMax for single-ended measurements 

Connectivity kit - InfiniiMax for single-ended measurements

E2668B
  • Single-ended browser probe head and ergonomic handle
  • Single-ended socketed probe heads
  • Single-ended solder-in probe heads
E2669B
Connectivity kit, InfiniiMax for differential measurements 

Connectivity kit, InfiniiMax for differential measurements

E2669B
  • Differential browser probe head and ergonomic handle
  • Two differential socketed probe heads
  • Four differential solder-in probe heads
     
E2675B
Probe head - 6GHz InfiniiMax differential browser- wide span 

Probe head - 6GHz InfiniiMax differential browser- wide span

E2675B
  • 6 GHz bandwidth browser head
  • For use with InfiniiMax I/II probe amp
  • For general purpose hand-browsing and troubleshooting signals
     
E2676B
Probe head - 6GHz InfiniiMax single end browser 

Probe head - 6GHz InfiniiMax single end browser

E2676B
  • 6 GHz bandwidth
  • InfiniiMax single-ended browser probe head
  • 10 replaceable probe tips with built-in damping resistors
E2677B
Probe head - 12GHz InfiniiMax differential solder in and accessories 

Probe head - 12GHz InfiniiMax differential solder in and accessories

E2677B
  • 12 GHz specified, 12.5 GHz typical bandwidth
  • Low loading, different input capacitance < = 270 fF
  • Reliable, semi-permanent connection
  • 4” lead length for reaching into tight spaces
  • Variable span of leads from 0.2 – 3.3 mm (8 to 130 mils)
     
E2678B
InfiniiMax single-ended/differential socketed probe head and accessories 

InfiniiMax single-ended/differential socketed probe head and accessories

E2678B
  • 12 GHz bandwidth
  • Low loading, different input capacitance < = 270 fF
  • 4” lead length for reaching into tight spaces such as DIMM socket
     
E2679B
Probe head - 6GHz InfiniiMax single end solder in and accessories 

Probe head - 6GHz InfiniiMax single end solder in and accessories

E2679B
  • ≤6 GHz input
  • Low loading, different input capacitance < = 270 fF
  • Reliable, semi-permanent connection
  • 4” lead length for reaching into tight spaces such as DIMM socket
N2880A
InfiniiMax In-line attenuator kit 

InfiniiMax In-line attenuator kit

N2880A
InfiniiMax in-line attenuator kit for use with InfiniiMax 1130A, 1131A, 1132A, 1134A, InfiniiMax II 1168A and 1169A probe amplifiers
N2881A
DC blocking capacitors 

DC blocking capacitors

N2881A
InfiniiMax DC blocking caps
N5425B
12GHz InfiniiMax differential ZIF probe head 

12GHz InfiniiMax differential ZIF probe head

N5425B
  • >12 GHz typical bandwidth
  • Differential input R: 50 kΩ
  • Differential input C: 0.33 pF
  • Single-ended input R: 25 kΩ
  • Single-ended input C: 0.53 pF
N5426A
ZIF Tip, 12GHz InfiniiMax - Kit of 10 

ZIF Tip, 12GHz InfiniiMax - Kit of 10

N5426A
N5426A 12GHz InfiniiMax ZIF Tip
N5451A
InfiniiMax differential long wire ZIF Tip 

InfiniiMax differential long wire ZIF Tip

N5451A
Set of 10 InfiniiMax long wire ZIF probe tips

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Сопутствующие продукты и решения