Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

The Power Electronics Bundle: ADS Core, TC, PE Lib, Layout, Momentum is recommended for:

  • Power Electronics Design and Simulation

The W2240BP/BT Power Electronics Bundle: ADS Core, TC, PE Lib, Layout, Momentum is specifically built for power electronics engineers. It enables a complete "front-to-back" workflow for switch-mode power supply design.

Описание

The Power Electronics Bundle: ADS Core, TC, PE Lib, Layout, Momentum functionality is shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential power electronics design capabilities in a highly productive enterprise schematic design environment. It includes fast linear simulation.
W2310EP Transient Simulator and Broadband SPICE Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation, but does not include channel simulation.
W2375EP Power Electronics Library A library of special component for Power Electronics including component for closed loop feedback regulation e.g. Pulse Width Modulator. The component palette also provides easy access to ADS built-in component that are often used in power electronics.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import for BRD, ODB++, DXF, Gerber, IGES and GDS-TT formats. Output PCB and package manufacturing data in ODB++ and Gerber formats.
W2341EP Momentum G2 Element Full integrated 3-D planar electromagnetic (EM) field solver used for creating EM-based models of PCBs and packages. The EM-based models can be easily placed into circuit schematics using regular or “lookalike” symbols. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling. Invaluable for modeling the layout parasitics that can cause ringing and device overstress in high dV/dt switching.

To learn more about the W2200BP, W2310EP, W2375EP, W2321EP and W2341EP, click the Options & Accessories tab above to view Related Software Products.

Сопутствующие отрасли и технологии