Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

W1720EP Phased Array Beamforming Kit software perpetual license

  • R-35B-001-A Node-locked license
  • R-36B-001-L 12 months upgrades and support - node-locked

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

  • RF (Spectrasys) arrays – replaces ad hoc spreadsheets with nonlinear RF analysis for N-element arrays used in RF beamforming, with multiple levels of splitters/combiners, gain/phase states, and impairments from nonlinear, mismatch, and noise effects.
  • Dataflow arrays – Define RF, Digital, and Hybrid beamforming topologies, and using dynamic beamsteering algorithms to stimulate large order 3-dimensional phased arrays.
  • RF Link – Connect your RF manifold directly to the system level, and see the effect of your nonlinear T/R module using format-true signaling and active TX/RX reference designs. Directly validate RF architect in terms of actual system performance metrics using realistic 5G, Radar/EW, or Satellite signals with active modulation, coding, and adaptive equalization and filtering.
  • Beam measurements and visualization – Direct measurements of beamwidth, boresight direction, sidelobe levels, nulls, and aggregate quantities such as directivity, G/T, and effective radiated power.
  • System-level scenarios – Don’t just make beams; use them in active, system-simulation scenarios in 5G, Radar/EW, and Satellite communications.

Описание

SystemVue ESL Design SoftwareThe W1720 Phased Array Beamforming Kit provides system architects in 5G, Radar/EW, and Satellite communications with the essential tools to evaluate phased array and beamforming subsystems, including RF, Digital, and Hybrid beamforming architectures. Consider RF nonlinear & noise effects, Gain/Phase quantization, and Monte Carlo variations effects on total beam quality, sidelobe levels, and effective radiated power. Also supports dynamic system-level scenarios with algorithms for adaptive beamforming.

Because SystemVue includes MATLAB Script and supports baseband algorithm modeling in C++, SystemC, and VHDL/Verilog, SystemVue is an ideal platform to cross-validate phased array design information from RF, Baseband, and test & measurement teams. The W1720 beamforming kit is also compatible with SystemVue’s many reference libraries for 4G/5G, Radar, satellite, and other modulation formats.

Who should use the W1720?

  • RF System Architects
  • System-level PHY Architects
  • Baseband Beamforming Algorithm designers

What applications can benefit from the W1720?

  • 5G beamforming and high order MIMO
  • Radar/EW and Automotive beamforming
  • Satellite/NewSpace communications terminals and payloads

What’s included with the W1720?

  • RF array analysis personality that adds on top of the W1719 RF System Design Kit
  • Dataflow simulation support, including Beamforming synthesis, analysis, and dynamic visualization
  • Dataflow “Timed Envelope Matrix” datatype for working easily with highly-parallel signal structures
  • Radiated direction and power of spurious intermods analysis - predicts spatial and spectral interference with nearby antennas, multimode AESA radar-communications and compliance with FCC emission rules.
  • Using S-, X- and sys-parameters of phase-shifters, attenuators, amplifiers and mixers for fast hardware implementation.
  • Antenna element failure analysis - Monte Carlo or user-specified element failures enables robust mission critical design.
  • RFLINK support, which allows RF arrays to be leveraged at the Dataflow level, and with 5G/Radar scenarios

The W1720 adds a unique array analysis personality to SystemVue.

Figure 1: The W1720EP/ET adds a unique array analysis personality to SystemVue, which can be used to evaluate Digital beamforming, Analog/RF beamforming, and Hybrid beamforming architectures with thousands of elements.

The W1720 enables Phased Array/Beamforming architectures to be modeled at used at the RF, Dataflow, and Scenario levels.

Figure 2: The W1720EP/ET enables Phased Array/Beamforming architectures to be modeled at used at the RF, Dataflow, and Scenario levels. This unified approach can eliminate the need for specialized tools, and unify dispersed teams across multiple disciplines.

Phased Array Antenna Design of Any Size and Any Configuration

The W1720EP/ET enables you to design and refine Phased Array Antenna of any size and configuration quickly.

  • Define array size and configuration
  • Set desired beam direction
  • Measure far field beam
  • Refine design
4x4 URA 15.52dBi 26.3°

4x4 URA
15.52dBi
26.3°

8x8 URA 22.75dBi 12.9°8x8 URA
22.75dBi
12.9°
16x16 URA 28.9dBi 6.4°16x16 URA
28.9dBi
6.4°
50x50 URA 38.88dBi 2.0°50x50 URA
38.88dBi
2.0°
100x100 URA 44.89dBi 1.0°100x100 URA
44.89dBi
1.0°

Figure 3. Antenna array of 100 x 100 elements can be simulated in under a minute.

* A uniform rectangular array (URA) is made up of antennas placed on a regular, 2-dimensional grid.

** Decibels relative to isotropic (dBi) is used to define the gain of an antenna system relative to an isotropic antenna.

Uniform Linear

Uniform Linear - 4G Basesations Automotive Radar

4G Basesations,
Automotive Radar

Uniform Rectangular Uniform Rectangular - SatCom, 5G, Radar, General Purpose

SatComm, 5G, Radar,
General Purpose

Triangular

Triangular - Uniform Rectangular - SatCom, 5G, Radar, General PurposeSatComm, 5G, Radar,
General Purpose

Circular

Circular - Mobility Applications

Mobility Applications

3D/Conformal

3D/Conformal - > 180° Coverage>180° Coverage

Figure 4. Array configurations can be quickly defined with parameters. Conformal arrays are defined by the X, Y, Z coordinates and rotation of each element.

Phased Array Antenna Design Refinement

The W1720EP/ET enables you to refine a phased array antenna for practical hardware implementation.

  • Amplitude taper
  • Element pattern and coupling
  • Phase and amplitude quantization
  • Random phase/amplitude errors
     

Effects of amplitude tapering on sidelobe reduction and main beam widening

Figure 5. Effects of amplitude tapering on sidelobe reduction and main beam widening. Analyze effects of amplitude taper and phase distortion caused by amplifiers driven under compression.

Effects of random or quantization phase and amplitude errors from digital phase shifters and attenuators

Figure 6. Effects of random or quantization phase and amplitude errors from digital phase shifters and attenuators.

Budget analysis of element or array system

Figure 7. Budget analysis of element or array system chain to identify components causing performance impairments so as to properly spec components for hardware implementation.

Analyze Monte Carlo random or user-specified element failures and broadband squinting analysis

Figure 8. Analyze Monte Carlo random or user-specified element failures and broadband squinting analysis for robust phase array operations.

Analyze polarization of antenna elements and impact on array radiation polarization

Figure 9. Analyze polarization of antenna elements and impact on array radiation polarization. Quantify polarization mismatch for anti-jamming and antenna diversity.

Analyze spatially radiated spurious intermods for FCC compliance

Figure 10. Analyze spatially radiated spurious intermods for FCC compliance, interference with nearby antennas and multi-mode comms-radar AESA operation.

Use S-, X- and Sys-Parameters of off-the-shelf phase shifters, attenuators, amplifiers and mixers

Figure 11. Use S-, X- and Sys-Parameters of off-the-shelf phase shifters, attenuators, amplifiers and mixers for fast evaluation of components for hardware realization.

What are Customers Saying?

  • “The additions made this year have greatly increased the value of using SystemVue to analyze phased arrays over spreadsheets. The three features that are most helpful are the addition of S-parameters to the phased array components, the multi-tone frequency analysis, and the far field block in DataFlow. Now I can have 1 array model that I build with a phased array analysis and use RF link for dynamic analysis”
  • “Like single tone and multi-tone intermod and harmonic simulation in phased array analysis”
  • “Analysis of system designs that took about a day to run in SystemVue that take a week to complete in our alternative tools”
  • “We have a fully integrated N channel transmit receive module implemented in SystemVue that closely matches expected parameters”
  • “Keysight did everything we asked in Phased Array Design kit”
  • “I am excited to start using this tools in detailed AESA system design”

Configurations

The W1720 Phased Array Beamforming Kit can be added to any SystemVue Environment. It does not require the W1719 RF System Design Kit, but the W1719 is highly recommended for analysis of RF array architectures. Without the W1719, the W1720 still provides system-level dataflow simulations and beam measurements.

The W1720 is already included in these bundles and libraries:

  • W1467 SystemVue Array Architect
  • W1905 Radar Model library
  • W1906 5G baseband verification library
  • W1907 5G Forward baseband verification library bundle
  • W1908 Automotive Radar library

To learn more about these products, click the Options & Accessories tab above to view Related Software Products.

Follow the link below to view all SystemVue configurations: