Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

W2224BT ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum software time-based license

  • R-37A-001-L 12 months LTU, upgrades and support - node-locked

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Совместимые программные продукты

  • W2211 W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum Bundled 

    W2219BP ADS Core, TransConv, Channel, IT, Layout, Momentum Bundled

    • Advanced Design System Core
    • Transient Convolution element
    • Interconnect Toolbox element
    • ADS Layout element
    • Momentum planar EM simulator

  • W2211 W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled 

    W2223BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator
    • Interconnect Toolbox
    • ADS Layout
    • SIPro and PIPro

  • W2211 W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled 

    W2224BP ADS Core, TransConv, Channel, IT, Layout, SIPro, PIPro, Momentum Bundled

    • Advanced Design System Core
    • Transient Convolution and Channel simulator
    • Interconnect Toolbox
    • ADS Layout
    • SIPro, PIPro and the Momentum planar EM simulator

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2302 W2308ET Channel Simulator Element 

    W2308ET Channel Simulator Element

    Channel Simulator Element software time-based license.

  • W2302 W2302ET Transient Convolution + Channel Sim Element 

    W2302ET Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2302 W2310ET Transient Simulator and Broadband SPICE 

    W2310ET Transient Simulator and Broadband SPICE

    Transient Simulator and Broadband SPICE software time-based license.

  • W2306ET Linear Simulator W2307ET Interconnect Toolbox Element 

    W2307ET Interconnect Toolbox Element

    • Design the stack up and line geometry of controlled impedance lines
    • Optimize the metrics that matter: Post-equalizer eye diagram parameters in a chip-to-chip link
    • Determine the constraints for the auto-router in your enterprise PCB or package tool

  • W2321 W2321ET Layout Element 

    W2321ET Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2342 W2360ET SIPro Signal Integrity EM Analysis Element 

    W2360ET SIPro Signal Integrity EM Analysis Element

    • High-capacity EM simulation for SI analysis of complex PCBs
    • One cohesive workflow for SI and PI Analyses within ADS
    • Innovative composite EM technology delivers both speed and accuracy
    • Focused net-driven use-model specifically for SI/PI

  • W2342 W2359ET PIPro Power Integrity EM Analysis Element 

    W2359ET PIPro Power Integrity EM Analysis Element

    • High-capacity EM simulation for PI analysis of complex PCBs
    • One cohesive workflow for PI and SI Analyses within ADS
    • DC IR drop analysis
    • AC PDN impedance analysis
    • Power plane resonance analysis

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • Готовые пакеты программ САПР ADS 

    Готовые пакеты программ САПР ADS

    • Ядро ADS - мощное средство разработки ВЧ- и СВЧ-устройств
    • Готовые пакеты программ, предназначенные для конкретных маршрутов проектирования
    • Возможность добавления дополнительных Элементов проектирования