Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

M8041A-0A2 Second Channel for Analyzer, License
M8041A-0A3 Analyzer Equalization, Module-wide License
M8041A-0G2 Second Channel for Pattern Generator, License
M8041A-0G3 Advanced Jitter Sources for Receiver Characterization, Module-wide License
M8041A-0G4 Multi-tap De-emphasis, Module-wide License
M8041A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8041A-0G6 Reference Clock Input with Multiplying PLL, Clockgroup-wide License
M8041A-0G7 Advanced Interference Sources for Receiver Characterization, Module-wide License
M8041A-0S1 Interactive Link Training for PCI Express, 8GT/s, Clockgroup-wide License
M8041A-0S2 SER/FER Analysis for Coded and Retimed Loopback, Clockgroup-wide License
M8041A-0S3 Interactive Link Training for USB 3.0 and USB 3.1, Clockgroup-wide License
M8041A-0S4 Interactive Link Training for PCI Express 8GT/s and 16GT/s, Clockgroup-wide License
M8041A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8041A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8041A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer Clock , 3-slot AXIe
M8041A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8041A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8041A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8041A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8051A-0A2 Second Channel for Analyzer, License
M8051A-0A3 Analyzer Equalization, Module-wide License
M8051A-0G2 Second Channel for Pattern Generator, License
M8051A-0G3 Advanced Jitter Sources for Receiver characterization, Module-wide License
M8051A-0G4 Multi-tap De-emphasis, Module-wide License
M8051A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8051A-0G7 Advanced Interference Sources for Receiver characterization, Module-wide License
M8051A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8051A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8051A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer, 2-slot AXIe
M8051A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8051A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8051A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8051A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8070A-0NP System Software for M8000 Series of BER Test Solutions, Network/Floating, Perpetual License
M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
M8070A-1NP DUT Control Interface, Network/Floating, Perpetual License
M8070A-1TP DUT Control Interface, Transportable, Perpetual License
M8192A-FG Synchronization Module for M8190A or M8041A and M8051A Modules
M9048A
PCIe Desktop Adapter: Gen 2, x8, clock isolation 

PCIe Desktop Adapter: Gen 2, x8, clock isolation

M9048A
Адаптер M9048A является интерфейсной платой PCIe для компьютеров со слотами расширения PCIe x8 и х16. Он обеспечивает подключение внешнего компьютера к шасси M9018A, M9502A и M9505A.
N4910A Cable Kit: 2.4mm matched cable pair for Parbert 13.5 Gb/s
Y1202A
PCIe cable: x8, 2.0m 

PCIe cable: x8, 2.0m

Y1202A
  • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
  • Up to PCIe Gen 3 operation
  • 2.0 m length
Y1221A
AXIe Filler Module: Single slot 

AXIe Filler Module: Single slot

Y1221A

The Y1221A AXIe filler panel is required for each empty slot in an AXIe chassis to ensure proper air flow.

Y1229A
Rail kit for M9514A AXIe Chassis 

Rail kit for M9514A AXIe Chassis

Y1229A

Y1229A,AXIe,Rail kit,rack rails

Y1234A
Protective Cover for M9514A AXIe Chassis 

Protective Cover for M9514A AXIe Chassis

Y1234A

The Y1234A protective cover is used with the M9514A AXIe chassis when rack-mounted.

Y1235A
M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P 

M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P

Y1235A

The Y1235A is a single-phase AC power cable for the M9514A AXIe chassis

Y1236A
M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, IEC 60309 

M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, IEC 60309

Y1236A

The Y1236A is a three-phase (Wye) AC power cable for the M9514A AXIe chassis

Y1237A
M9514A  Power Cable: 3-phase, Delta/Wye, No Neutral, 250VAC, NEMA L15-30P 

M9514A  Power Cable: 3-phase, Delta/Wye, No Neutral, 250VAC, NEMA L15-30P

Y1237A

The Y1237A is a three-phase (Delta) AC power cable for the M9514A AXIe chassis

Y1238A
M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, Stripped End 

M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, Stripped End

Y1238A

The Y1238A is a three-phase AC power cable for the M9514A AXIe chassis (non-terminated)

Contact Keysight for option pricing.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Совместимые программные продукты

Сопутствующие продукты и решения

  • no image available M8000 Series 

    M8000 Series

    • Highly integrated BERT
    • Scalable and expandable
    • Accurate and reliable results

  • M8190A M8192A Модуль многоканальной синхронизации для генератора сигналов M8190A 

    M8192A Модуль многоканальной синхронизации для генератора сигналов M8190A

    • Синхронизация работы до 6 модулей генераторов сигналов произвольной формы Keysight M8190A
    • До 12 независимых каналов для создания сложных сценариев сигналов
    • Автоматическая стабильная синхронизация каналов

  • no image available M8020A J-BERT High-Performance BERTs 

    M8020A J-BERT High-Performance BERTs

    • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
    • 1- 4 16 Gb/s BERT channels in a 5-slot AXIe chassis
    • Integrated and adjustable ISI for loss emulation
    • Built-in clock data recovery and equalization

  • no image available M8040A 64 Gbaud High-performance BERT 

    M8040A 64 Gbaud High-performance BERT

    • Data rates up to 32 and 64 GBaud for pattern generator and error analyzer
    • PAM4 and NRZ format selectable 
    • Integrated de-emphasis, jitter 2nd channel
    • True PAM4 error analysis
    • AXIe modules with 3-slot generator and 1-slot analyzer

Сопутствующие отрасли и технологии