您希望搜索哪方面的内容?
特点
FieldFox 手持分析仪能够通过可现场升级的软件许可证进一步增强功能,更深入地洞察测量和分析结果。 这些功能让您在外场也能获得准确度与台式仪器不相上下的测量结果。
- 使用一台具有测量能力的仪器即可进行维护和深入故障诊断
- 利用频谱分析仪、内置功率计、矢量电压表等功能充分发挥性能优势
- 随同新仪器一起订购或通过升级现有仪器获得
Explore Software Options For The N9960A
Real-Time Spectrum Analyzer
Use gap-free, real-time spectrum analysis (RTSA) with 100 MHz of real-time bandwidth to capture small and intermittent signals masked by larger signals.
Extended Range Transmission Analysis
Measure the scalar transmission gain or loss of waveguide systems, mixers, converters, and long cables where the two ends cannot easily meet.
Y-Factor Noise Figure and Gain Measurements
Characterize devices like low noise amplifiers, frequency converters, and receivers with portable, one-button Y-factor noise figure and gain measurements.
In-Phase & Quadrature (I/Q) Analyzer
Demodulate I/Q data and verify final signal chain integration or troublesoot signal quality degradation due to hardware or software issues.
Interference Analyzer and Spectogram
Identify interfering signals quickly and accurately using spectogram or waterfall display. Record traces over time and store them for offline processing.
AM / FM Analog Demodulation
Demodulate and characterize AM and FM signals of radio transmitters by visualizing the RF spectrum, waveform, and metrics such as carrier power and modulation rate.
Frequency Channel Scanner
Verify signal coverage, identify potential interference issues, and optimize network performance with channel power measurements of up to 20 channels at once.
EMF Measurements
Evaluate total RF exposure levels in any given area. Verify compliance to regulatory and government requirements using a triaxial isotropic antenna.
Over-the-Air 5G TF Measurements
Demodulate and analyze 5GTF cell information transmitted over-the-air from base station downlink multi-path and multi-cell environments.
Over-the-Air LTE FDD Measurements
Analyze LTE FDD cell information transmitted over-the-air and optimize inter-RAT handovers for overlapping 5G and LTE networks.
USB Power Measurements vs. Frequency
Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.
Built-in Power Meter
Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.
USB Power Sensor Pulse Measurements
Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.
Utilities
Remote Control Capability
View and control FIeldFox remotely using an iOS device.
Built-in GNSS/GPS Receiver
Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.
DC Bias Variable Voltage Source
Provide power to amplifiers under test and bias tower mounted amplifiers.
Indoor & Outdoor Mapping
Import indoor and outdoor maps for data collection and plotting to the map.
Full-Band Built-in Preamplifier
Increase spectrum analyzer sensitivity and reduce the DANL.
Full-Band Tracking Generator
Measure scalar stimuli/responses of active and passive components.
Learn more about each software option in the Technical Overview.
Free Trials
- Get 30-day free trial license
- Enables option on your FieldFox
- Evaluate full-featured version with no functionality restrictions
Featured Resources
Want help or have questions?